IESNA:LM-63-2002
[TEST]P1056370
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1665
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1027.2 1021.1 1015 1007.8 997.6 982.4 966.1 946.7 924.3 899.9
874.5 846 815.4 783.9 752.3 718.7 684.1 648.5 612.8 576.2
538.5 500.9 462.2 423.5 383.8 345.1 304.4 264.7 222.9 184.3
146.6 109.9 75.3 44.8 17.3 1 0
1027.2 1029.2 1023.1 1011.9 996.6 977.3 953.9 927.4 897.9 866.3
831.7 796.1 758.4 720.7 680 639.3 597.6 554.8 512.1 468.3
425.5 381.8 339 295.2 253.5 208.7 168 129.3 93.7 60.1
31.6 13.2 6.1 2 0 0 0
1027.2 1022.1 1011.9 992.6 968.1 939.6 907 871.4 831.7 790
745.2 700.4 652.5 604.7 554.8 505.9 456.1 406.2 359.4 310.5
263.7 215.8 172 131.3 92.6 58 28.5 12.2 8.1 5.1
2 1 1 1 0 0 0
1027.2 1021.1 1005.8 982.4 950.8 915.2 875.5 830.7 781.8 730.9
678 624 569.1 514.1 458.1 405.2 350.2 298.3 248.4 199.5
155.8 113 75.3 41.7 14.3 11.2 8.1 5.1 3.1 2
1 1 1 1 0 0 0
1027.2 1023.1 1010.9 984.4 947.8 910.1 868.4 820.5 766.6 710.6
655.6 596.6 541.6 480.5 423.5 367.5 313.5 260.6 209.7 165.9
123.2 83.5 48.9 18.3 12.2 9.2 6.1 3.1 2 1
1 1 0 0 0 0 0
